Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
D-M-E
Description
ZHU End caps-out - DME
Bill of material
ZHU25
REF
Catalog Number
L
Length
mm
Q
Length
mm
P
Thread
S
Length
mm
PA
mm
PB
mm
F
mm
G
mm
H
mm
A
mm
B
mm
IA
mm
IB
mm
J
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    ZF Guideways - DME
    D-M-E
    ZHI End caps-in - DME
    D-M-E
    ZS Fixing plates - DME
    D-M-E
    ZZ Racks - DME
    D-M-E
    ZL Gibs - DME
    D-M-E
    Pipe Thred Adapters - ZG - Mold and Die Components
    D-M-E
    ZB Flanges - DME
    D-M-E
    Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material 1.2210
    D-M-E
    ZE Limit switches - DME
    D-M-E
    HZ 160 S Hydraulic cylinder - DME
    D-M-E
    WZ 1030 Pinion shafts - DME -  Mat.: 1.2767  ~ 830 N/mm2
    D-M-E
    Flexible Ejector - Clamping guides (for AW 280) - AW 281 CUMSA, Material 1.2510 - 52 ± 3 HRC
    D-M-E
    Ejector pins - hardened - D Typ(e) DIN 1530, 250°C, Material 1.2210
    D-M-E
    GS 915 Set screws allan head - DME - DIN 915-45 H
Previews
3D
Dimension
2D
Download CAD models