Catalog navigation
CAD model selection
Selectable products: 55
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.057.00.00000...1 - Gas Spring, Micro spring
Bill of material
NC.057.00.00035.019.1
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.057.00
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force 1
daN
IIF
Initial Force 2
daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
15 mm
L1
Total length
mm
Q
Safety stroke
3 mm
L
Cylinder length
mm
AK
Ø ROD
8 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
20 bar
BAG
Filling thread
M6
ABA
Charging adapter
06 CG 2-Q
PB
Product name
MINI
SERIEN
Series
AFH
VTEMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Märkische Stanz-Partner
    NC.060.20. - Gas Spring, threaded spring
    STRACK
    SN2800-50 - Gas spring
    STRACK
    SN2910-M24 - Spring ejector (~VDI 3004)
    STRACK
    SN2800-200 - Gas spring (ISO 11901-1 ~VDI 3003)
    norelem
    26201 - Gas springs, stainless steel
    Bordignon
    CSMF_S - nitrogen gas springs with flanged body
    STRACK
    SN2800-42 - Gas spring
    voestalpine
    16.6 - Gas spring ejector
    STRACK
    SN2808-90 - Gas spring
    STRACK
    SN2900-420 - Gas spring
    PRiCi FA
    FQ26C - gas spring
    ACE Shock Absorbers
    GZ15 to 40 - Industrial Gas Springs
    norelem
    26200 - Gas springs
    Märkische Stanz-Partner
    NC.051.00.00000...2 - Gas Spring, Micro spring
Previews
3D
Dimension
2D
Download CAD models