Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Tecnorm
Description
N 066. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO 9448-7 - Guide elements
Bill of material
N066.32
BESTNR
Order number
INFO
PDF Info
Online PDF
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
D5
Diameter
mm
D6
Diameter
mm
D7
Diameter
mm
B
Length
mm
B1
Length
mm
C
Length
12 mm
L
Length
mm
L1
Length
mm
L2
Length
mm
MAT
Material
Steel, 18NiCrMo5, hardened 64 ± 2 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models