Catalog navigation
CAD model selection
Selectable products: 57
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Triplex plate wheels 12B-3 - Plate wheels for roller chains - DIN 8187 - ISO 606
Bill of material
203360035
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D3
mm
KG
kg
B3
49.8 mm
B1
b1
10.8 mm
C
2 mm
R3
r3
19 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models