Catalog navigation
Selección de modelo CAD
Productos disponibles: 83
HELP_VARIABLE
Company
Bison Gear Motors
Description
725 Series - PowerSTAR®
Bill of material
026-725A0120
PN
Part Number
MOD
Product Series
725
MT
Motor Type
SP
Speed
RPM
TO
Torque
InLb
RA
Ratio :1
HP1
Input Hp
HP
HP2
Input Hp
HP
V
Volts
V
AMPS
Amps
A
OHL
Overhung Load
Lbs
WT
Weight
Lbs
OPS
Output Shaft Diameter
1 In
LUB
Lubrication
Semi-Fluid Grease Type
RED
Motor Size Input
NA
ULC
Construction File
E89715
ULI
Insulation File
E199928
CSA
Construction File
150393
CE
CE Certification
IP
IP Rating
L
Gearmotor Length
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
Previews
3D
2D
Descarga de modelos CAD