Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
PFCL25 - Linear Steppers
Bill of material
PFCL25-24C4-048-30
PN
Part Number
PFCL25-24C4-048-30
OD
Outer Dia.
25 mm
SR
Steps Per Revolution
NOTE2
Steps per Revolution Notes
All tin-can motor specifications are based on full-step constant voltage operation
TYPE
Type
S
Effective Stroke S
mm
TP
Thread Pitch
mm
TS
Travel/Step
0.020 mm
F
Force at 200pps
11.0 N
RV
Rated Voltage
12 V
RC
Rated Current
0.10 A/Phase
R
Resistance
120 +/- 7% ohm/Phase
SA
Step Angle
15 deg./step
IND
Inductance
26.4 mH/Phase
OTR
Operating Temp. Range
-10 to +50 degree Celsius
TR
Temperature Rise
70 degree Kelvin
SD
Shaft Dia.
5 mm
L
Overall Length
60 mm
WGHT
Weight
60 g
NOTE
Motor Cable Length 200mm
3D Cable Model is just a Segment of the Actual Model
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models