Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
SERTO
Description
SO 52221 - Elbow union with female adaptor SO 50030
Bill of material
SO 52221-10-3/8 058.2201.280
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
G
Thread G
BAR
Working pressure (PN)
bar
M
Thread M
SW1
mm
SW2
mm
SW3
SW5
mm
L1
mm
L2
mm
ZK1
mm
ZK2
mm
EK
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 52121 - Elbow union with male adaptor SO 50040
    SERTO
    SO 52421 - Male adaptor elbow union
    SERTO
    SO 50003 - Stiffener sleeve to reinforce tubes
    SERTO
    SO 51221 - Female adaptor union
    SERTO
    SO 01200 - Male adaptor G-G
    SERTO
    SO 51124 OR - Male adaptor union with Conovor O-ring seal (FKM)
    SERTO
    SO 52021 - Elbow union
    SERTO
    SO 51121 - Male adaptor union
    SERTO
    SO 02221 - Elbow union with female adaptor SO 00030
    SERTO
    ADH HNC 50 - Male threaded adaptor G 60° inner cone
    SERTO
    SO 53621 L - Adjustable L union
    VOSS
    F 93 ( ISO 8434-6 ) - Components/ Adaptors; Straight bulkhead connector BSP 60°
    SERTO
    SO 52824 METR - Single banjo METR
    SERTO
    SOL 52621 - Adjustable elbow union
Previews
3D
Dimension
2D
Download CAD models