Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SERTO
Description
SO NV 41C21EL - Elbow fine regulating valve adjustable
Bill of material
SO NV 41C21EL-6-A6 028.2060.060
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
AD
Ad
mm
BAR
Working pressure (PN)
50 mm
M
Thread M
SW1
mm
SW2
14 mm
L1
22.0 mm
L2
mm
D
26.0 mm
H
46.0 mm
BK
12.5 mm
ZK
mm
EK
mm
KKVK
l/min
KG
Weight kg/100
kg
WERKSTOFF
Material
CW617N (brass)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO NV 01A21EL - Elbow regulating valve adjustable
    SERTO
    SO 01421 - Adaptor union with soldering nipple
    SERTO
    SO 40040 - Male adaptor
    SERTO
    SO 41121 - Male adaptor union
    SERTO
    SO 40003 - Stiffener sleeve to reinforce tubes
    SERTO
    SO 41121 NPT - Male adaptor union NPT
Previews
3D
Dimension
2D
Download CAD models