Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SERTO
Description
SO CV 33B21 - Taper seat non-return valve
Bill of material
SO CV 33B21-8 138.3010.080
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
BAR
Working pressure (PN)
10 bar
M
Thread M
SW1
mm
SW2
mm
SW3
mm
L
mm
ZK
mm
EK
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
PA 6.6
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 31121 - Male adaptor union
    Steinel Normalien
    ST 3500 - Steel plate for die sets made
    SERTO
    SO CV 43A30 - Taper seat non-return valve with female adaptor SO 40030
    SERTO
    SO 32621 - Adjustable elbow union
    SERTO
    SO 50503 - Hose nozzle
    SERTO
    SO 31300 - Tube stub
    SERTO
    SO 31821 - Adjustable reduction union
    SERTO
    SO CV 23A21 - Taper seat non-return valve
    SERTO
    SO BV 28A21 - Stopcock
    SERTO
    SO BV 38A21 - Stopcock
    Parker
    RHV82EDMLOS EO - Non return valve
    SERTO
    SO 31521 - Panel mount union, max. panel thickness 6 mm
    Gates Tube Fittings
    DS-RZ - Valve with nut and cutting ring
Previews
3D
Dimension
2D
Download CAD models