Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SPAX
Description
HI.FORCE, partial thread, washer head, T-STAR plus, 4CUT, stainless steel A2, diameter Ø 6 mm - HI.FORCE, partial thread, washer head, T-STAR plus, 4CUT, stainless steel A2, diameter Ø 6 mm
Bill of material
0257000601005
IDNR
LOD
Level of Detail
INTERNATIONALPI
Internationale Produkt ID
BIT
T30
DURCHMESSER
cylindrical head
6 mm
ANTRIEB
drive
T-STAR plus
KOPFDURCHMESSER
Head diameter
13.6 mm
LAENGE
Length
mm
MATERIAL
material
Edelstahl Rostfrei A2
KOPFFORM
head shape
Tellerkopf
OBERFLAECHE
surface
Blank
GEWINDE
thread
Teilgewinde
GEWINDELAENGE
thread length
mm
SPITZE
point
4CUT
CNSLICENSE
Flat countersunk
CC BY-ND 4.0 (Supplier: SPAX International GmbH & Co. KG / CAD Data: CADENAS GmbH)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models