Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
TE Connectivity
Description
Pluggable I/O Cable Assemblies
Bill of material
2202503-2
PN
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
CABLEASSEMBLYCATEGORY
Cable Assembly Category
CABLEASSEMBLYTYPE
Cable Assembly Type
SHIELDED
Shielded
CONNECTORTYPEENDA
Connector Type (End A)
CONNECTORTYPEENDB
Connector Type (End B)
CABLESTYLE
Cable Style
PRODUCTTYPE
Product Type
NUMBEROFPOSITIONS
Number of Positions
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
IMPEDANCEOHM
Impedance
Ohm
DATARATEGBS
Data Rate
Gbs
EQUALIZED
Equalized
COLOR
Color
WIRESIZEAWG
Wire Size
AWG
WIRESIZEMM2
Wire Size
mm2
OVERALLOUTSIDECABLEDIAMETER
Overall Outside Cable Diameter
HALOGENFREE
Halogen Free
FLAMMABILITYRATING
Flammability Rating
CABLEASSEMBLYLENGTH
Cable Assembly Length
PRODUCTDESIGNATION
Product Designation
LATCHINGSTYLE
Latching Style
KEYEDPOSITION
Keyed Position
NUMBEROFPOWERPOSITIONS
Number of Power Positions
KEYED
Keyed
CONFIGURATION
Configuration
JACKETMATERIAL
Jacket Material
SHIELDMATERIAL
Shield Material
STRAINRELIEFTYPE
Strain Relief Type
RELEASETYPE
Release Type
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
JACKSCREW
Jackscrew
HOUSINGMATERIAL
Housing Material
IEEE1394
IEEE 1394
CLOUDSPLITTER
CABLEASSEMBLYLENGTHM
Cable Assembly Length
m
CABLEASSEMBLYLENGTHFT
Cable Assembly Length
ft
PERFORMANCECATEGORY
Performance Category
TWISTEDPAIRS
Twisted Pairs
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Power Cable Assemblies
    TE Connectivity
    Micro SATA Connectors
    TE Connectivity
    High Speed I/O Cable Assemblies
    Montech
    HG-120-V - Handle
    PHOENIX CONTACT
    1332081 - NBC-HDMI-HAM/1,5-PVC/HAM
    WAGO
    771-9994/006-101 to 771-9994/006-802 - pre-assembled interconnecting cable, Eca, Socket/plug, 4-pole, Cod. A, H05VV-F 4G 1.5 mm²
    TE Connectivity
    1735452-6
    TE Connectivity
    Pluggable I/O Cable Assemblies
Previews
3D
2D
Download CAD models