Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SPF100 - Speed Controller With One-Touch Feeding
Bill of material
SP100F-04
IDNR
Ident number
ORDER
Order No.
SP100F-04
TS
Tube Size
4 mm
L1MIN
Dimensions
27.2 mm
L1MAX
Dimensions
30.5 mm
L2
Dimensions
44.8 mm
L3
Dimensions
17.5 mm
L4
Dimensions
12.6 mm
D1
Dimensions
10.2 mm
D2
Dimensions
3.2 mm
P
Dimensions
16 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TPC Global
    SPF300 - Speed Controller With One-Touch Feeding
    TPC Global
    SPF200 - Speed Controller With One-Touch Feeding
    KCC Precision
    KASP4000-04
    SHAKO
    VV - Vacuum ejector
    SHAKO
    MSV8622/8642/8632/8662 - 1/8", 3/2 WAY MECHANICAL VALVES
    KCC Precision
    SCF300 - Speed Controller With One-Touch Feeding
    TPC Global
    SCH-00 - Compact fittings
    TPC Global
    NRT - Rack Pinion Table Type
    AIRWORK
    VY - Solenoid valves VY Series
    SHAKO
    MSV8652 - 1/8'' 1/4'',5/2 WAY MECHANICAL VALVES
    KCC Precision
    SCF100 - Speed Controller With One-Touch Feeding
    KCC Precision
    SCF200 - Speed Controller With One-Touch Feeding
    KCC Precision
    SC2000F-3_16
    TPC Global
    W5 - Auto switch / Reed switch
Previews
3D
Dimension
2D
Download CAD models