Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BPY81_83 - Economical Rubber Coated Cam Bearing Follower With Retaining Ring Type Resin
Bill of material
E-BPY81-d8-D19
CODE
Code
TYPE
Type
Cylindrical Type
TYPE1
Type
Hexagon Socket In The Head
MFQ
Sealing Ring
With
MAT
Lining Material
MC Nylon
MAT1
Cam Bearing Follower Material (International)
MAT2
Cam Bearing Follower Material (Equivalent)
FJ
Accessories
DD
d
mm
D
D(Double Slide Seat)
mm
M
M8
V
11.0 mm
B
B(Double Slide Seat)
17 mm
B1
12.0 mm
B2
B(Double Slide Seat)
11 mm
B3
3.5 mm
B4
1.1 mm
B4TOL
B4 Tolerance
+0.08/0 mm
D1
20.0 mm
D1TOL
D1 Tolerance
+0.15/0 mm
D2
16.0 mm
L
32 mm
L1
35.00 mm
H
H (Precision Grade)
4 mm
RXFZ
Allowable Load(N)
515 N
RXZS
Limit speed
1900 rpm
G
Weight
32 g
LINK
Website Link
Network Station
WEB
Network Station
https://www.yhdfa.com/index.php?s=/home/index/index.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models