Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ADE11_G408 - Special accessories Connection part 40 series slot width 10.2 135° connector
Bill of material
ADE11-G408-SET-OB-4010
CODE
code
ADE11-G408
TYPE
type
135° connector
MAT
material
ADC12
SURFACE
surface treatment
fuel injection
WEIGHT
weight
119 g/pcs
SET
Additional processing
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models