Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
BL-32-Body For Cam Fingers BD - DME
Bill of material
TSBL32BD
REF
Catalog number
TSBL32BD
CRD
center rod diameter
32mm (large)
D4
diameter
87.0 mm
D5
diameter
78.0 mm
D6
diameter
54.0 mm
D7
diameter
32.0 mm
L5
lenght
139.7 mm
L6
thick
28.88 mm
L7
thick
7.0 mm
C2
chamfer
0.5 mm
R1
radius
0.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    BL-32-Puller Pin PP - DME
    D-M-E
    BL-32-Center Rod CR - DME
    D-M-E
    BL-32-Travel Sleeve TS - DME
    D-M-E
    BL-32-Locking Ring LR - DME
Previews
3D
Dimension
2D
Download CAD models