Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 30 ML - Block
Bill of material
HRC 30 ML-B-VC-N-Block
MOD
Model Code
HRC 30 ML
R
Additional 6 holes
ST
Seal type
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
AG
Accuracy grade
SN
NBR seal
H
45 mm
W2
16.0 mm
W1
28 mm
W
60 mm
L
118.0 mm
L1
94.0 mm
H2
h2
38.2 mm
P1X
60 mm
P2X
40 mm
P22
P2X/2
- mm
P3
- mm
MXG2
Mxg2
M8x12 mm
T
12 mm
N1
6 mm
N2
6.0 mm
N3
P5
E
12.0 mm
S1
10.5 mm
S2
15.0 mm
S3
21.7 mm
S4
21.8 mm
BW
Block weight
1150 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    cpc Europa
    HRC 30 FL - Block
    cpc Europa
    HRC 30 FN - Block
    cpc Europa
    HRC 45 FL - Block
    cpc Europa
    HRC 35 ML - Block
    cpc Europa
    HRC 35 MN - Block
    cpc Europa
    HRC 35 FL - Block
    cpc Europa
    HRC 35 FN - Block
    cpc Europa
    HRC 45 ML - Block
    cpc Europa
    HRC 45 FN - Block
    cpc Europa
    HRC 45 MN - Block
    cpc Europa
    ARC 15 MS - Linear guide
    cpc Europa
    HRC 25 ML - Block
    cpc Europa
    AR/HR 20 - Rail
    cpc Europa
    HRC 20 ML - Block
Previews
3D
Dimension
2D
Download CAD models