Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
M-3P - Plug
Bill of material
M-3P
T
M3x0.5
MODEL
Model
M-3P
H
Width across flats
5 mm
A
5 mm
B
3 mm
CNSMASSEXACT
Mass
0.5 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
    SMC Corporation
    M-5P - Plug
    SMC Corporation
    M-5H-4/-6 - Hose Nipple
    SMC Corporation
    M-3ALU-4 - Barb Elbow For Soft Tubing
    SMC Corporation
    M-01AN/AU-4/6 - Barb Fitting For Nylon Tubing, Soft Tubing
    SMC Corporation
    M-5AU-3/-4/-6 - Barb Fitting For Soft Tubing
    SMC Corporation
    M-5AN-4/-6 - Barb Fitting For Nylon Tubing
    SMC Corporation
    M-3AU-4 - Barb Fitting For Soft Tubing
    SMC Corporation
    M-5HL-4/-6 - Hose Elbow
    SMC Corporation
    M-5HLH-4/-6 - Hose Elbow
    SMC Corporation
    M-5ALU-3/-4/-6 - Barb Elbow For Soft Tubing
    SMC Corporation
    KQ2K - 45deg Male Elbow (Sealant)
    SMC Corporation
    M-01H-4/6 - Hose Nipple
    SMC Corporation
    KQ2L - Male Elbow (Gasket Seal)
    SMC Corporation
    M-5ALN-4/-6 - Barb Elbow For Nylon Tubing
Previews
3D
Dimenze
2D
Stáhnout CAD model