Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
IPS
Description
10-140 - Profile 40x40 Bi-Slot Corner
Bill of material
10-140
PN
Part Number
10-140
DESCRIPTION
Description
Profile 40x40 Bi-Slot Corner
L
Profile Length
mm
Enter value for L
Profile Length
mm
cm
inch
ft
DETAIL
Level of Details
H
Height
40.0 mm
W
Width
40.0 mm
MAT
Material
Aluminium 6105 T5
FIN
Finish
Clear Anodized - AA M10, C22, A31(Clear)
IX
Ix
9.29 cm4
IY
Iy
9.29 cm4
WX
Wx
4.64 cm3
WY
Wy
4.64 cm3
SECTION
Section
6.67 cm2
WEIGHT
Weight
1.81 kg/m
SAX
deg
SAY
deg
EAX
deg
EAY
deg
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
    SRD-FA
    HA01-E-4040D - European standard aluminum alloy profile -E40 series-4040D
    IPS
    10-440 - Profile 40x40 Mono-Slot
    IPS
    11-040 - Profile 40x40 Heavy
    IPS
    10-340 - Profile 40x40 Tri-Slot
    IPS
    10-240 - Profile 40x40 Bi-Slot Mid-Frame
    IPS
    10-040 - Profile 40x40 Standard
    IPS
    10-540 - Profile 40x40 Light
    Aluminium Profiles - Langle
    LE-8-4040B - Aluminium Profile 40 Series
    SRD-FA
    HA01-E-4040C - European standard aluminum alloy profile -E40 series-4040C
Previews
3D
Dimensão
2D
Baixar modelos em CAD