Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12035 - Cover Cap for Inside Corner Brackets
Bill of material
12035
PN
Part No.
12035
MAT
Material
Nylon
COL
Color
Black
A
70.00 mm
B
39.60 mm
C
6.00 mm
D
8.50 mm
W
Weight
.014 kg
CC
Compatibility Code
10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models