Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1416952 - VS-08-NP-RJ45-BU
Bill of material
PHOENIX CONTACT 1416952
MANUID
Product number of the Manufacturer
1416952
DESCSHORT
Short Description
RJ45 connector
DESCLONG
Long Description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Plastic, connection method: Crimp connection, cable outlet: straight, Ethernet
MANUTYPEDESC
Manufacturer Type Description
VS-08-NP-RJ45-BU
PREVIEW
Preview
INTNO
International product number
4046356498418
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
92
BAF016
width
21.490 mm
BAA020
height
11.200 mm
BAA018
length
11.880 mm
AAC108
Degree of protection (IP), mounted
IP20
BAA295
Degree of soiling
2
BAC461
material of housing
Plastic
AAO663
GTIN
4046356498418
AAW338
Manufacturer product designation
RJ45 connector
AAU734
Manufacturer product description
RJ45 plug, CAT5e, 8-pos., shielded, IDC connection technology, for litz wire and solid 26...24 AWG wire, with blue bend protection sleeve
AAO057
Product type
VS-08-NP-RJ45-BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    2584980000 - IE-PS-RJ45-TH-BK-P
    Bel Fuse
    940-SP-301010R
    Bel Fuse
    ss_39100_021 - Stewart Connector
    Molex
    44915
    PHOENIX CONTACT
    2744856 - FL PLUG RJ45 GR/2
    HARTING
    RJ45 Plug Stewart
    PHOENIX CONTACT
    1414395 - CUC-STD-C1PGY-S/R4EA:1
    PHOENIX CONTACT
    1414382 - CUC-STD-C1PGY-S/R4E8:1
    HARTING
    RJ45 Plug
    Bel Fuse
    ss_37000_002 - Stewart Connector
    Bel Fuse
    ss_39200_054 - Stewart Connector
    PHOENIX CONTACT
    1416965 - VS-08-NP-RJ45-GY
    PHOENIX CONTACT
    1658435 - VS-PN-RJ45-5-Q/IP20
    HARTING
    assembling tool RJ45
Download CAD models
No generation actions are associated with this part