Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0701_631 - Cinch Connectivity Solutions
Bill of material
142-0701-631
PN
Part Number
142-0701-631
DESC
Description
SMA Jack, 4 Hole Flange Mount
TS
Termination Style
Receptacle
GENDER
Gender
Jack
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
Flange Mount, 4 Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Amphenol RF
    901-10375
    Bel Fuse
    142_0901_401 - Cinch Connectivity Solutions
    Bel Fuse
    142_0701_411 - Cinch Connectivity Solutions
    Bel Fuse
    142_0594_001 - Cinch Connectivity Solutions
    Bel Fuse
    142_0901_941 - Cinch Connectivity Solutions
    Bel Fuse
    142-0594-421
Previews
3D
2D
Download CAD models