Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1785832 - UKK 3-MSTB-5,08-F
Bill of material
PHOENIX CONTACT 1785832
MANUID
Product number of the Manufacturer
1785832
DESCSHORT
Short Description
Double-level terminal block
DESCLONG
Long Description
Double-level terminal block, for MSTB flange plug screw connection, pitch: 5.08 mm, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
MANUTYPEDESC
Manufacturer Type Description
UKK 3-MSTB-5,08-F
PREVIEW
Preview
INTNO
International product number
4017918042080
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V2
BAC137
Width of spacing
5.080 mm
BAC476
height at lowest possible mounting
53.500 mm
BAA351
color
Grey
BAA018
length
50 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.006 kg
AAO663
GTIN
4017918042080
AAW338
Manufacturer product designation
Double-level terminal block
AAU734
Manufacturer product description
Double-level terminal block, for MSTB flange plug screw connection, pitch: 5.08 mm, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
AAU731
Manufacturer product family
UKK 3-MSTB
AAO057
Product type
UKK 3-MSTB-5,08-F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    0804376 - E/NS 35 N BU
    PHOENIX CONTACT
    1202577 - E/UK-NS 35
    PHOENIX CONTACT
    3064124 - UT 2,5-MTD-PE
    PHOENIX CONTACT
    0441025 - USLKG 2,5
Previews
3D
2D
Download CAD models