Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-1571551-6
Bill of material
2-1571551-6
PN
Part Number
2-1571551-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-1571551-6
TEINTERNALDESCRIPTION
TE Internal Description
520-AG11D-ESL-LF=500 DIP,GFSN
ALIAS
Alias #
520-AG11D-ESL-LF
LEGSTYLE
Leg Style
Straight
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Socket
NUMBEROFPOSITIONS
Number of Positions
20
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFROWS
Number of Rows
2
CONTACTRESISTANCEMOHM
Contact Resistance
10 mOhm
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
CONNECTORPROFILE
Connector Profile
Standard
COLOR
Color
Black
FRAMESTYLE
Frame Style
Closed
SLEEVEPLATINGMATERIAL
Sleeve Plating Material
Tin
SLEEVEMATERIAL
Sleeve Material
Nickel
CONTACTBASEMATERIAL
Contact Base Material
Beryllium Copper
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTFABRICATION
Contact Fabrication
Stamped & Formed
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold Flash
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
25 uin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
MATINGCONTACTTYPE
Mating Contact Type
Four-Fingered
CONTACTTYPE
Contact Type
Pin
SOCKETSTYLE
Socket Style
Standard
SOCKETTYPE
Socket Type
DIP
CONTACTTERMINATIONTYPE
Contact Termination Type
Through Hole
TERMINATIONPOSTLENGTH
Termination Post Length
3.18 mm [ .125 in ]
PCBMOUNTRETENTION
PCB Mount Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
HOUSINGMATERIAL
Housing Material
Thermoplastic Polyester
HEIGHTABOVEPCBOARD
Height Above PC Board
4.57 mm [ .18 in ]
ROWTOROWSPACING
Row-to-Row Spacing
7.62 mm [ .3 in ]
LENGTHIN
Length
1 in
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
24
TUBESPERBOX
Tubes per Box
40
PACKAGINGMETHOD
Packaging Method
Box & Tube, Tube
QUANTITYPERTUBE
Quantity per Tube
24
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    508-AG11D
    TE Connectivity
    1-1571551-2
    TE Connectivity
    516-AG10D-ESL
    TE Connectivity
    506-AG10D
Previews
3D
2D
Download CAD models