Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
211 Hub City Models - 210 Series
Bill of material
0220-76894
PN
Part No.
0220-76894
MN
Model Number
211
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
0.875 Inch
DESCRIPTION
Description
211 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
2.0635 Inch
A
3.0 Inch
B
1.4995 Inch
C
4.130 Inch
D
2.437 Inch
E
6.0 Inch
F
1.44 Inch
G
0.6245 Inch
H
1.63 Inch
I
4.63 Inch
J
J Keyway
3/16 x 3/32
K
1.130 Inch
S
8.50 Inch
T
4.250 Inch
U
0.8745 Inch
V
2.185 Inch
W
1.95 Inch
X
X Keyway
3/16 x 3/32
Y
1.83 Inch
AA
4.0 Inch
BB
2.0 Inch
CC
2.0 Inch
DD
1.0 Inch
EE
3/8 NC Inch
FF
0.5 Inch
GG
0.70 Inch
HH
5.0 Inch
JJ
2.5 Inch
KK
2.875 Inch
LL
1.438 Inch
MM
3/8 NC
NN
0.70 Inch
WTL
Wt. Lbs.
23 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    W153 PCX Hub City Models - W150 Series PCX
    Hub City
    131L Hub City Models - 130 Series
    Hub City
    303 PCX Hub City Models - 300 Series PCX
    Hub City
    181 Hub City Models - 180 Series
    Hub City
    133L PCX Hub City Models - 130 Series PCX
    Hub City
    3801 Hub City Models - 3800 Series
    Hub City
    131 PCX Hub City Models - 130 Series PCX
    Hub City
    304L PCX Hub City Models - 300 Series PCX
    Hub City
    W152 PCX Hub City Models - W150 Series PCX
    Hub City
    182 Hub City Models - 180 Series
    A&T-3D Gallery
    DSVK - JIS标准矩形模具弹簧 轻载荷型
    Hub City
    135L PCX Hub City Models - 130 Series PCX
    Hub City
    211L Hub City Models - 210 Series
    Hub City
    301L PCX Hub City Models - 300 Series PCX
Previews
3D
Dimension
2D
Download CAD models