Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Kukamet
Description
221
Bill of material
221 - 2
MODELNO
Model number
F1
Force
N
FI
YIELD (F1:Fi)
5:1 N
ANGLE
Angle
120 °
WEIGHT
Weight
g
A
mm
B
mm
B2
mm
C
mm
E
mm
F
mm
H
mm
L
mm
L2
mm
N
mm
R
mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/221.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/221.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kukamet
    222
    Kukamet
    224
    Kukamet
    232
    Kukamet
    233
    Kukamet
    223
    Kukamet
    6011
    Kukamet
    241
Previews
3D
Dimension
2D
Download CAD models