Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
223
Bill of material
223 - 2
MODELNO
Model number
223 - 2
F1
Force
2500 N
FI
YIELD (F1:Fi)
5:1 N
ANGLE
Angle
180 °
WEIGHT
Weight
220 g
A
30.5 mm
A2
16 mm
A3
29 mm
A4
14.5 mm
B
18.5 mm
B2
6 mm
B3
12 mm
D
M6 mm
D2
Ø 10 mm
H
28.5 mm
H2
34 mm
H3
53 mm
L
54 mm
L2
94 mm
R
9.5 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/223.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/223.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kukamet
    224
    Kukamet
    242
    Kukamet
    232
    Kukamet
    B133
    Kukamet
    241
    Kukamet
    233
Previews
3D
Dimension
2D
Download CAD models