Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
2530.00 - Close plate Optyma-T
Bill of material
2530.00
CODE
Ordering code
2530.00
FLUID
Fluid
Filtered air, with or without lubrication
PRESS
Pressure range
From vacuum to 10 bar
TEMP
Temperature
-5 - +50 °C
WEIGHT
Weight
54 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Pneumax
    2541.##.##.##.## - Solenoid valves OPTYMA-T
    Pneumax
    254#.01# - Modular base
    Pneumax
    2530.17 - Diaphragm plug
    Pneumax
    2540.02.### - Left Endplates
    Pneumax
    2540.10.#A - Power supply module
    Pneumax
    2531.##.##.##.## - Solenoid valves OPTYMA-F
    Pneumax
    2530.03.## - Right endplate
    Pneumax
    5#25.### - Serial Module
    Pneumax
    2530.10 - Intermediate electropneumatic cut module
    Pneumax
    2540.10 - Intermediate inlet/exhaust module
    Pneumax
    2540.03.### - Right endplate
    Pneumax
    13##.Ø.stroke.01 - Basic version "01"
    Pneumax
    ART. T20 - Swivel male stud T parallel
    Pneumax
    2530.08F - Input Module
Previews
3D
2D
Download CAD models