Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Pneumax
Description
2540.02.### - Left Endplates
Bill of material
2540.02.37P
C
Connections
FLUID
Fluid
Filtered air
PRESS
Pressure range
From vacuum to 10 bar
PWPRESS
Pilot working pressure
2.5 - 7 bar
TEMP
Temperature
-5 - +50 °C
WEIGHT
Weight
300 g
VER
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Pneumax
    2540.03.### - Right endplate
    Pneumax
    2541.##.##.##.## - Solenoid valves OPTYMA-T
    Pneumax
    5#25.### - Serial Module
    Pneumax
    Optyma-T - Configurator OPTYMA-T version
    Pneumax
    254#.01# - Modular base
    Pneumax
    2240.03.### - Right Endplates
    Pneumax
    2540.10.#A - Power supply module
    Pneumax
    Optyma S - Solenoid valves "OPTYMA32-S" Serial system
    Pneumax
    224#.### - Modular base (2 places) Quick fitting tube Ø4/Ø6/Ø8
    Pneumax
    2540.10 - Intermediate inlet/exhaust module
    Pneumax
    2230.17 - Diaphragm plug
    Pneumax
    355.00 - Closing plate 15 mm
Previews
3D
2D
Download CAD models