Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2778990000 - IE-SW-SL26M-24TX-2GC-HV
Bill of material
Weidmueller 2778990000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2778990000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-SL26M-24TX-2GC-HV
DESCSHORT
Short Description
Network switch (managed) managed, Fast/Gigabit Ethernet, Number of ports: 24x RJ45 10/100BASE-T(X) 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP) -40 °C...85 °C, IP30
DESCLONG
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4064675048251
MANUNAME
Manufacturer Name
Weidmueller Group
AAW608
Functional expansion possible
No
BAG640
Assembly type
Miscellaneous
BAG975
degree of protection
IP30
AAF040
Mass
4.050 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1145407 - FOC-FDX20-FR19-SCD24-OM2-PT9
    PHOENIX CONTACT
    1145403 - FOC-FDX20-FR19-SCD24-OM4-PT9
    Weidmüller
    2779000000 - IE-SW-SL26M-24TX-2GC-LV
    HARTING
    Ha-VIS eCon 3160GX-A-A
    PHOENIX CONTACT
    1145397 - FOC-FDX20-FR19-STD24-OM2-PT9
    Weidmüller
    2779010000 - IE-SW-SL28M-HV
    Weidmüller
    2682210000 - IE-SW-EL05-5GT
    PHOENIX CONTACT
    1145389 - FOC-FDX20-FR19-STD24-OM1-PT9
    Weidmüller
    2875580000 - IE-SW-L3-SL28M-HV
    Weidmüller
    2779020000 - IE-SW-SL28M-LV
    PHOENIX CONTACT
    1287360 - FL SWITCH 4800E-24SFX-4GC
    PHOENIX CONTACT
    2891079 - FL SWITCH 4808E-16FX-4GC
    Weidmüller
    2875590000 - IE-SW-L3-SL28M-LV
    PHOENIX CONTACT
    1216924 - FL SWITCH EP7428R-L3F1-C1
Previews
3D
2D
Download CAD models