Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3241145 - WP-CN BRASS M10
Bill of material
PHOENIX CONTACT 3241145
MANUID
Product number of the Manufacturer
3241145
DESCSHORT
Short Description
Nut
DESCLONG
Long Description
Nut, material: Brass, nickel-plated, for threads M10, color: silver
MANUTYPEDESC
Manufacturer Type Description
WP-CN BRASS M10
PREVIEW
Preview
INTNO
International product number
4046356785518
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA351
color
silver
BAD656
Without halogens
No
BAB664
material
brass nickel-plated
BAF785
Surface
Brass, nickel-plated
BAF634
Material
Brass
BAF786
Type of surface
Brass, nickel-plated
AAA052
thread form type
metric
AAH497
nominal thread size NPT/gas pipe thread (imperial)
not relevant
AAH504
nominal thread size PG (metric)
M10
AAH500
glass-fiber reinforced
No
BAD591
Impact-resistant present
No
AAL873
grounding connection present
No
AAO663
GTIN
4046356785518
AAW338
Manufacturer product designation
Nut
AAU734
Manufacturer product description
Nut, material: Brass, nickel-plated, for threads M10, color: silver
AAO057
Product type
WP-CN BRASS M10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
74153300
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Пользователи, которые просматривали это, также были заинтересованы
Предварительные просмотры
3D
2D
Загрузка CAD-моделей