Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
861999-1
Bill of material
861999-1
PN
Part Number
861999-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
861999-1
TEINTERNALDESCRIPTION
TE Internal Description
LGH 7 PIN CIRC RECEPT
CONNECTORPRODUCTTYPE
Connector Product Type
Lead Assembly
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
NUMBEROFPOSITIONS
Number of Positions
7
OPERATINGVOLTAGEVDC
Operating Voltage
15000 VDC
POSITIVESTOPFERRULE
Positive Stop Ferrule
Without
CONTACTTYPE
Contact Type
Socket
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange
WIRESIZEAWG
Wire Size
16 AWG
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
SHIELDED
Shielded
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    binder
    RD30, series 694, Power Connectors - female panel mount connector
    binder
    RD24, series 692, Power Connectors - female panel mount connector
    TE Connectivity
    T4140L12051-000
    TE Connectivity
    213729-1
    TE Connectivity
    796329-3
    PHOENIX CONTACT
    1162636 - SACC-DSI-M12FSS-4P-M16XL/1,5PE
    LAPP
    EPIC® POWER M12L A4 - Panel base
Previews
3D
2D
Download CAD models