Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port USB 2.0 A-B coupler silver
Bill of material
HARTING 09454521905
MANUID
Product number of the Manufacturer
09454521905
PREVIEW
Preview
DESCSHORT
Short Description
Service interfaces, USB 2.0, Connection type: Type A jack - type B jack
DESCLONG
Long Description
Service interfaces, USB 2.0, Connection type: Type A jack - type B jack
MANUTYPEDESC
Manufacturer Type Description
har-port USB 2.0 A-B coupler silver
SUPPLIERALTNO
Alternative product number
09 45 452 1905
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO057
Product type
har-port
AAO742
Brand
har-port
AAW338
Manufacturer product designation
har-port USB 2.0 A-B coupler silver
BAA351
color
Silver
BAB270
Design of plug
USB 2.0
BAB392
certificate/approval
0
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Elesa+Ganter
    GN 334.1 - Oval tubular handles, mounting from the back
    Festo
    KDVF - Multi-socket
    HARTING
    har-port protection cover metal IP65/67
    HARTING
    har-port USB 3.0 A-A PFT white
    HARTING
    Han CGM-M M12x1,5 D. 3-6,5mm
    HARTING
    har-port USB 2.0 B-B ;PFT 5,0m cable
    HARTING
    har-port USB 2.0 A-A; PFT 0,5m cable
    HARTING
    har-port USB 3.0 A-A PFT black 3,0m
    Evan Industrial Hardware
    EV195-27 - Stainless steel Compression Latches Type01
    PHOENIX CONTACT
    1411904 - CUC-V06-F1PGY-UBA/UBBB
    PHOENIX CONTACT
    1425185 - SI-RND-U1A
    Weidmüller
    1427960000 - IE-FCM-USB-3.0-A
    HARTING
    har-port USB 2.0 A-A ; PFT black
    KEBA
    KeContact P30 x-series - x-series EN Type2 22W
Previews
3D
Dimension
2D
Download CAD models