HP7232
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/hp72.prj},{NB=HP7232},{REF=HP7232},{REFOLD=HP 72 32 },{D4=R 1\"},{D8=11},{L6=22},{L7=24},{B1=60},{B2=80},{H=32},{S=11},{S1=8},{R=25},{D4A=33.249},{D4B=30.291}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
D-M-E
Description
HP 72 Flanges - DME
Bill of material
HP7232
REF
Catalog Number
HP7232
HP7232
D4
Thread d4
R 1"
R 1"
D8
Diameter d8
11
11
mm
L6
Length l6
22
22
mm
L7
Length l7
24
24
mm
B1
Length b1
60
60
mm
B2
Length b2
80
80
mm
H
Height h
32
32
mm
S
Width s
11
11
mm
S1
Width s1
8
8
mm
R
Radius
25
25
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material...
D-M-E
27.05.2024
Pipe Thred Adapters - ZG - Mold and Die Components
D-M-E
06.02.2017
Flexible Ejector (with mounting thread) - AW 275 CUMSA, Material 1.8159 - 4...
D-M-E
02.02.2024
WZ 1020 Coarse pitch nuts - DME - Mat.: 2.0550 (CuZn 40 Al 2 So Ms 58 Al ...
D-M-E
22.05.2024
HZ 161 C REED-switches for Hydraulic cylinder HZ 160 - DME
D-M-E
27.11.2017
HP 81 Mounting flanges - DME
D-M-E
27.11.2017
ZG Base construction - DME - ZG body
D-M-E
22.05.2024
VZ 1020 Mounting flanges - DME
D-M-E
27.11.2017
FW 1910 Threaded bolt - DME
D-M-E
27.11.2017
Retainers for Ejector pins and Ejector sleeves - BT CUMSA, Material 1.7264 ...
D-M-E
04.08.2020
Ejector without head - EVA, Material 1.2510 - 60 ± 2 HRC
D-M-E
04.08.2020
ZHU End caps-out - DME
D-M-E
22.05.2024
WZ 1100 Coarse pitch axles - DME - Mat.: ~1.0727 ~ 980 N/mm2
D-M-E
27.11.2017
ULB Core blades - DME - Mat.: DME 5 (1.2344, 38-42 HRC)
D-M-E
08.08.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求