目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
0229-01925
Hub City
Worm Gear Drives
Accessories
Powered by
CAD模型選擇
{hubcityinc/worm_gear_drives/accessories/universal_base_kits_asmtab.prj},{NB=0229-01925_T},{PN=0229-01925},{MN=320},{RATIO=N/A},{GT=N/A},{FS=N/A},{OD=N/A},{DESCRIPTION=320 KIT, MTG BASE BOS UP},{PT=Right Angle},{PL=PowerCube Worm Gear Drive},{IT=N/A},{ID=N/A},{OT=N/A},{CN=0223-01897},{A1=10.750},{A2=7.380},{A3=9.500},{A4=6.125},{A5=6.250},{A6=2.750},{A7=1.6250},{A8=1.6870},{A9=2.000},{A10=0.630},{B1=1.125},{B2=0.690},{B3=0.56000},{D1=0.53125},{D2=0.53125},{X=5.500},{Y=1.600},{TYPE=1.000},{W1=0.125},{W2=0.860},{W3=0.7500},{W4=0.34375},{AA=0.000},{WTL=9.0},{WP=T},{A=3.251},{C=1.125},{E=4-3/4},{F=10-3/4},{G=3-1/16},{H=7-3/8},{J=17/32},{X1=0.000},{PPATH=universal_base_kits_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
Hub City
Description
Universal Base Kit - Worm Gear Accessories
Bill of material
0229-01925
PN
Part Number
0229-01925
0229-01925
MN
Model Number
320
320
RATIO
Ratio
N/A
GT
Gear Type
N/A
FS
Frame Size
N/A
OD
Output Diameter
N/A
DESCRIPTION
Description
320 KIT, MTG BASE BOS UP
320 KIT, MTG BASE BOS UP
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
PowerCube Worm Gear Drive
IT
Input Type
N/A
ID
Input Diameter
N/A
OT
Output Type
N/A
CN
Component Number
0223-01897
0223-01897
A1
10.750
10.750
Inch
A2
7.380
7.380
Inch
A3
9.500
9.500
Inch
A4
6.125
6.125
Inch
A5
6.250
6.250
Inch
A6
2.750
2.750
Inch
A7
1.6250
1.6250
Inch
A8
1.6870
1.6870
Inch
A9
2.000
2.000
Inch
A10
0.630
0.630
Inch
B1
1.125
1.125
Inch
B2
0.690
0.690
Inch
B3
0.56000
0.56000
Inch
D1
0.53125
0.53125
Inch
D2
0.53125
0.53125
Inch
X
5.500
5.500
Inch
Y
1.600
1.600
Inch
TYPE
Type
1.000
1.000
mm
W1
0.125
0.125
Inch
W2
0.860
0.860
Inch
W3
0.7500
0.7500
Inch
W4
0.34375
0.34375
Inch
AA
0.000
0.000
Inch
WTL
Shipping Wt. Lbs.
9.0
9.0
WP
Worm Position
WORM TOP
WORM BOTTOM
WORM TOP
WORM BOTTOM
A
3.251
3.251
Inch
B
3.250
3.250
Inch
C
1.125
1.125
Inch
D
4.375
4.375
Inch
E
4-3/4
4-3/4
Inch
F
10-3/4
10-3/4
Inch
G
3-1/16
3-1/16
Inch
H
7-3/8
7-3/8
Inch
J
17/32
17/32
Inch
X1
0.000
0.000
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Base Mounting Kit
Hub City
15.09.2021
Universal Mounting Spacer - Worm Gear Accessories
Hub City
15.09.2021
Nema "C" Flange Adaptor Kits - Worm Gear Accessories
Hub City
15.09.2021
Model 600
Hub City
15.09.2021
PT24207 - Powertorque Series
Hub City
15.09.2021
PT28407 - Powertorque Series
Hub City
15.09.2021
Elbow, Aluminium acc. to EN 754/755, EN AW 5754-0/H112, seamless, sim. to D...
Huelsen
10.02.2021
Model AD3M
Hub City
15.09.2021
Tee-Piece, Aluminium acc. to EN 755, EN AW 6060-T66, seamless, sim. to DIN ...
Huelsen
10.02.2021
Flange, Aluminium acc. to EN 485, EN AW 1050A, slip-on, PN10, ISO, sim. to ...
Huelsen
10.02.2021
Tank Truck Blind Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, round...
Huelsen
10.02.2021
Elbow, Aluminium acc. to EN 754/755, EN AW 5754-0/H112, seamless, sim. to D...
Huelsen
10.02.2021
Cap, Copper acc. to EN 1057/12449, Cu-DHP, welding
Huelsen
10.02.2021
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 5754, PN10/16, DIN, si...
Huelsen
10.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求