目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR400-RF-6x18
StS Coupling GmbH
Shrink Disks – Shaft Couplings
Shaft Couplings
Powered by
CAD模型選擇
{sts/shrink_discs_shaft_couplings/shaft_couplings/wsr400_rf_asmtab.prj},{NB=WSR400-RF-6x18},{SIZE=6x18},{TKN=2.7},{D1=6},{D2=18},{L=30},{S=M4},{TA=1.7},{M=0.05},{MAT=Stainless steel},{CTN=84836020},{DSCREW=4},{LSCREW=6},{PPATH=parts/wsr400/wsr400_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
StS Coupling GmbH
Description
WSR400-RF - Rigid Shaft Coupling - without keyway - stainless steel version
Bill of material
WSR400-RF-6x18
SIZE
ØD1xØD2
6x18
6x18
TKN
Torque
2.7
2.7
Nm
L
Total length
30
30
mm
S
Screw (ISO 4029)
M4
M4
TA
Installation torque per screw
1.7
1.7
Nm
M
Mass
0.05
0.05
kg
MAT
Material
Stainless steel
CTN
Customs tariff number
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WSR400 - Rigid Shaft Coupling – without keyway
StS Coupling GmbH
10.02.2021
CTM - Sleeve Coupling - Stainless Steel DIN 1.4305 - 3mm to 25mm Bores
WMBerg
06.06.2023
WSR470 - Split Shaft Coupling - without keyway
StS Coupling GmbH
10.02.2021
MAE-TR-RF-ON - Rigid Coupling TR, Stainless Steel 1.4305 (AISI 303), withou...
MÄDLER
26.04.2024
WSR410-RF - Rigid Shaft Coupling - with keyway - stainless steel version
StS Coupling GmbH
10.02.2021
CAOC,CAOCLK,CAOLRK,CAOCWK - coupling-Oldham coupling-Clamping type
SRD-FA
04.07.2022
DCS - Disk Coupling - single cardanic version
StS Coupling GmbH
10.02.2021
GN 2240 - Elastomer jaw couplings with clamping hub, Bore code B, without k...
Ganter
12.04.2024
WSR450-RF - Slotted Shaft Coupling - without keyway - stainless steel versi...
StS Coupling GmbH
10.02.2021
Coupling GLS
MecVel
12.09.2023
MFJC - Couplings - Oldham Large Shaft Hole Diameter Clamping Type (Standard...
Misumi
30.06.2021
SOHV-32C-TH - Oldham Coupling
Sungil Machinery
17.05.2021
Outside diameter 25 - Flexible Couplings - Clamp Type - Spiral
KUNLONG
10.01.2024
CPRX,CPRXS - Coupling - steel type - screw plug fixed type
PRiCi FA
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求