Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
233
Bill of material
233 - 2
MODELNO
Model number
233 - 2
F1
Force
2500 N
FI
YIELD (F1:Fi)
5:1 N
ANGLE
Angle
180 °
WEIGHT
Weight
200 g
A
30.5 mm
A2
20.5 mm
A3
20 mm
B
18.5 mm
B2
6 mm
D
M6 mm
D2
Ø 10 mm
H
28.5 mm
H2
20 mm
H3
53 mm
L
54 mm
L2
94 mm
R
9.5 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/233.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/233.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bansbach easylift
    Gas springs
    Kukamet
    241
    Kukamet
    242
    Kukamet
    232
Previews
3D
Dimension
2D
Download CAD models