Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAB (1.5 Folds) - SAB 60 NBR-60 RA
Bill of material
SCHMALZ 10.01.06.01056 SAB 60 NBR-60 RA
NAME
Name
10_01_06_01056
NNCUSTOM
SAB 60 NBR-60 RA
NTCUSTOM
Balgsauggreifer NBR (rund)
NBCUSTOM
SAB 60 NBR-60 RA
LINACUSTOM
SAB 60 NBR-60 RA
ARTNR
Order number
10.01.06.01056
C124
dn
6 mm
C119
D1
48 mm
C1688
Dmax(S)
67 mm
C614
Ds
61.1 mm
C117
H
41 mm
C618
L4
31.8 mm
C171
Z
14.5 mm
C556
Saugkraft
82 N
C551
Abreißkraft
130 N
C681
Querkraft
82 N
C682
Querkraft (geölte Oberfläche)
77 N
C683
Volumen
28.8 cmł
C462
Werkstückradius (min) (konvex)
65 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
60
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
49.2 g
C1432
Faltenanzahl
1.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models