Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
80/20
Description
40-2141, 40-2141-Black, 40-2146, 40-2146-Black, 40-2367, 40-2367-Black - 40 Series Base Plates
Bill of material
40-2146
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
80.00 mm
B
80.00 mm
C
40.00 mm
D
20.00 mm
E
19.00 mm
F
F Tap Thru
G
G Drill Thru & C-Bore (3)
M8 SHCS
H
60.00 mm
J
20.00 mm
W
Weight
kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models