피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
Block Contactors Accessories
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Powered by
CAD모델 선택
BB3 - Fixing Clip
26.07.2024
BB4 - Fixing Clip
26.07.2024
BEA140/XT2 - Connections for vertical compact mounting of contactor and bre...
26.07.2024
BEA140/XT4 - Connections for vertical compact mounting of contactor and bre...
26.07.2024
BEA16-3 - Connecting Link for Manual Motor Starter
26.07.2024
BEA16-4 - Connecting Link for Manual Motor Starter
26.07.2024
BEA16-4KF - Connecting Link for Manual Motor Starter
25.07.2024
BEA185/T4 - Connection bars between contactors and MCCB
26.07.2024
BEA185D/T4 - Connection bars between contactors and MCCB
26.07.2024
BEA205/T4 - Connections for vertical compact mounting of contactor and brea...
26.07.2024
BEA205/XT4 - Connections for vertical compact mounting of contactor and bre...
26.07.2024
BEA210/S4 - Connection bars between contactors and MCCB
26.07.2024
BEA210/T4 - Connection bars between contactors and MCCB
26.07.2024
BEA210D/S4 - Connection bars between contactors and MCCB
26.07.2024
BEA210D/T4 - Connection bars between contactors and MCCB
26.07.2024
BEA210H/S4 - Connection bars between contactors and MCCB
26.07.2024
BEA26-4 - Connecting Link for Manual Motor Starter
26.07.2024
BEA300/S5 - Connection bars between contactors and MCCB
26.07.2024
BEA300/T5 - Connection bars between contactors and MCCB
26.07.2024
BEA300D/S5 - Connection bars between contactors and MCCB
26.07.2024
BEA300D/T5 - Connection bars between contactors and MCCB
26.07.2024
BEA300H/S5 - Connection bars between contactors and MCCB
26.07.2024
BEA370/T5 - Connections for vertical compact mounting of contactor and brea...
26.07.2024
BEA38-4 - Connecting Link for Manual Motor Starter
26.07.2024
BEA38-4KF - Connecting Link for Manual Motor Starter
25.07.2024
BEA400/S5 - Connection bars between contactors and MCCB
26.07.2024
BEA400D/S5 - Connection bars between contactors and MCCB
26.07.2024
BEA400H/S5 - Connection bars between contactors and MCCB
26.07.2024
BEA460H/S6 - Connection bars between contactors and MCCB
26.07.2024
BEA460H/T4 - Horizontal assembly, AF400, AF460 + T4
26.07.2024
BEA65-4 - Connecting Link for Manual Motor Starter
26.07.2024
BEA750/T5 - Connections for vertical compact mounting of contactor and brea...
26.07.2024
BEA750/T6 - Connections for vertical compact mounting of contactor and brea...
26.07.2024
BEA750D/T5 - Connection bars between contactors and MCCB
26.07.2024
BEA750H/S6 - Connection bars between contactors and MCCB
26.07.2024
BED110 - Connection sets for star-delta starter
26.07.2024
BED185 - Connection sets for star-delta starter
26.07.2024
BED210 - Connection sets for star-delta starter
26.07.2024
BED300 - Connection sets for star-delta starter
26.07.2024
BED400 - Connection sets for star-delta starter
26.07.2024
BED460 - Connections for Star-Delta starters
26.07.2024
BED580 - Connections for Star-Delta starters, AF580 ... AF750 (line and del...
26.07.2024
BED750 - Connections for Star-Delta starters
26.07.2024
BEF185/OESA250 - Connection bars between contactors and switch fuse
26.07.2024
BEF300/OESA400 - Connection bars between contactors and switch fuse
26.07.2024
BEF460/OESA400 - Connection bars between contactors and switch fuse
26.07.2024
BEF460H/OESA400 - Connection bars between contactors and switch fuse
26.07.2024
BEF750/OESA800 - Connection bars between contactors and switch fuse
26.07.2024
BEM110 - Connection sets for reversing contactors
26.07.2024
BEM185 - Connection sets for reversing contactors
26.07.2024
BEM300 - Connection sets for reversing contactors
26.07.2024
BEM460-30 - Connections for reversing contactors, 3-pole, AF400, AF460
26.07.2024
BEM750-30 - Connections for reversing contactors, 3-pole, AF580, AF750
26.07.2024
BEP140-30 - Phase to Phase connectors (change over), 3-pole, AF116-AF146
26.07.2024
BEP205-30 - Phase to Phase connectors (change over), 3-pole, AF190-AF205
26.07.2024
BEP370-30 - Phase to Phase connectors (change over), 3-pole, AF265-AF370
26.07.2024
BER140-4 - Connections for reversing contactors, 3-pole, AF116-AF146
26.07.2024
BER16-4 - Connection Set for Reversing Starter
26.07.2024
BER16-4KF - Connection Set for Reversing Starter
25.07.2024
BER16C-3 - Connection Set for Reversing Starter
26.07.2024
BER205-4 - Connections for reversing contactors, 3-pole, AF190-AF205
26.07.2024
BER370-4 - Connections for reversing contactors, 3-pole, AF265-AF370
26.07.2024
BER38-4 - Connection Set for Reversing Starter
26.07.2024
BER38-4KF - Connection Set for Reversing Starter
25.07.2024
BER65-4 - Connection Set for Reversing Starter
26.07.2024
BER96-4 - Connection Set for Reversing Starter
26.07.2024
BES110 - Phase to phase connections
26.07.2024
BES300 - Phase to phase connections
26.07.2024
BES460 - Phase to phase connections, 3-pole, AF400-AF460
26.07.2024
BES750 - Phase to phase connections, 3-pole, AF580-AF750
26.07.2024
BEY140-4 - Connections for Star-Delta starters L+D=AF140, Y=AF116
26.07.2024
BEY16-4 - Connection Set for Star-Delta Starter
26.07.2024
BEY16-4KF - Connection Set for Star-Delta Starter
25.07.2024
BEY16C-3 - Connection Set for Star-Delta Starter
26.07.2024
BEY190-4 - Connections for Star-Delta starters L+D=AF190, Y=AF140
26.07.2024
BEY205-4 - Connections for Star-Delta starters L+D=AF205, Y=AF190
26.07.2024
BEY370-4 - Connections for Star-Delta starters L+D=AF305, Y=AF265 and L+D=A...
26.07.2024
BEY38-4 - Connection Set for Star-Delta Starter
26.07.2024
BEY38-4KF - Connection Set for Star-Delta Starter
25.07.2024
BEY65-4 - Connection Set for Star-Delta Starter
26.07.2024
BEY96-4 - Connection Set for Star-Delta Starter
26.07.2024
BP38-4 - Mounting Piece
26.07.2024
BP65-4 - Mounting Piece
26.07.2024
BP96-4 - Mounting Piece
26.07.2024
BPR65-4 - 35mm rail hook
26.07.2024
BX4 - Protective Cover
26.07.2024
BX4-CA - Protective Cover for Accessories
26.07.2024
CA3 - Auxiliary Contact Block - Front Mounted
26.07.2024
CA4 - Auxiliary Contact Block - Front Mounted
26.07.2024
CA5.. - Auxiliary Contact Block - Front Mounted
26.07.2024
CA5-4P - Auxiliary Contact Block - 4 pole - Front Mounted
26.07.2024
CA5X - Auxiliary contact block, front mounted, 1 N.O
26.07.2024
CA5X-4 - 4 pole add on block with 4 contacts N.O or N.C combination
26.07.2024
CAL-18 - Auxilliary Contact Block - Side Mounted
26.07.2024
CAL18X - Auxiliary contact block, side mounted
26.07.2024
CAL19 - Auxilliary contact block 1NO-1NC - side mounted
26.07.2024
CAL19X - Auxiliary contact block, side mounted
26.07.2024
CAL4 - Auxiliary Contact Block - Side Mounted
26.07.2024
CAL5.. - Auxiliary Contact Block - Side Mounted
26.07.2024
CAT4 - Auxiliary Contact Block - Front Mounted
26.07.2024
CC4 - Auxiliary Contact Block - Front Mounted
26.07.2024
CEL18 - Auxiliary Contact Block
25.07.2024
CEL19 - Auxiliary Contact Block
26.07.2024
LD38-4 - Additional Terminal Block
26.07.2024
LDC4 - Additional Coil Terminal Block
26.07.2024
LE185 - TERMINAL NUT WA#LE185
26.07.2024
LE300 - TERMINAL NUT WA#LE300
26.07.2024
LE460 - TERMINAL NUT WA#LE460
26.07.2024
LE750 - TERMINAL NUT WA#LE750
26.07.2024
LF16-4 - Connecting Strip
26.07.2024
LF38-4 - Connecting Strip
26.07.2024
LG16-4 - Connecting Strip
26.07.2024
LH38-4 - Connecting Strip
26.07.2024
LK96-4F - Terminals for Control Lead Connections
26.07.2024
LL146-30 - Connection socket for AF116-30 ... AF146-30
26.07.2024
LP1250 - Connection bar for contactor, GAF1250
26.07.2024
LP185 - Connection bar for contactor, GAF185
26.07.2024
LP2050 - Connection bar for contactor, GAF2050
26.07.2024
LP300 - Connection bar for contactor, GAF300
26.07.2024
LP460 - Connection bar for contactor, GAF460
26.07.2024
LP750 - Connection bar for contactor, GAF750
26.07.2024
LT140-30L - Terminal shrouds, long, 3-pole AF116-AF146
26.07.2024
LT185-AC - Terminal shrouds
26.07.2024
LT185-AL - Terminal shrouds
26.07.2024
LT185-AY - Terminal shrouds
26.07.2024
LT205-30C - Terminal shrouds, short, 3-pole AF190-AF205
26.07.2024
LT205-30L - Terminal shrouds, long, 3-pole AF190-AF205
26.07.2024
LT205-30Y - Terminal shroud, medium, 3-pole AF190-AF205
26.07.2024
LT300-AC - Terminal shrouds
26.07.2024
LT300-AL - Terminal shrouds
26.07.2024
LT300-AY - Terminal shrouds
26.07.2024
LT370-30C - Terminal shrouds, short, 3-pole AF265-AF370
26.07.2024
LT370-30D - Terminal shroud, long and deep, 3-pole AF265-AF370
26.07.2024
LT370-30L - Terminal shrouds, long, 3-pole AF265-AF370
26.07.2024
LT370-30Y - Terminal shroud, medium, 3-pole AF265-AF370
26.07.2024
LT460-AC - Terminal shroud, 3-pole, AF400-AF460, with connectors
26.07.2024
LT460-AL - Terminal shroud, 3-pole, AF400-AF460, with lugs
26.07.2024
LT52-40 - Terminal shrouds
26.07.2024
LT65-30 - Terminal shrouds
26.07.2024
LT750-AC - Terminal shroud, 3-pole, AF580-AF750, with connectors
26.07.2024
LT750-AL - Terminal shroud, 3-pole, AF580-AF750 with lugs
26.07.2024
LT80-40 - Terminal shrouds
26.07.2024
LT96-30 - Terminal shrouds
26.07.2024
LW110 - TERMINAL ENLARG#LW110
26.07.2024
LW1250 - Terminal enlargement pieces, 3-pole, AF1250
26.07.2024
LW140 - Terminal enlargement pieces, 3-pole AF116-AF140
26.07.2024
LW185 - Terminal enlargement pieces, 3-pole, A145/A185
26.07.2024
LW205 - Terminal enlargement pieces, 3-pole AF190-AF205
26.07.2024
LW205-40 - Terminal enlargement pieces, 4-pole AF190-AF205
26.07.2024
LW300 - Terminal enlargements for A210, A260 A300
26.07.2024
LW370 - Terminal enlargement pieces, 3-pole AF265-370
26.07.2024
LW370-40 - Terminal enlargement pieces, 4-pole AF265-370
26.07.2024
LW460 - Terminal enlargement pieces, 3-pole, AF400, AF460
26.07.2024
LW750 - Terminal enlargement pieces, 3-pole, AF580, AF750
26.07.2024
LX140 - Terminal extension pieces, 3-pole AF116-AF146
26.07.2024
LX185 - TERMINAL EXTENS#LX185
26.07.2024
LX205 - Terminal extension pieces, 3-pole AF190-AF205
26.07.2024
LX300 - Terminal extension pieces, 3-pole
26.07.2024
LX370 - Terminal extension pieces, 3-pole AF265-370
26.07.2024
LX460 - Terminal extension pieces, 3-pole, AF400-AF460
26.07.2024
LY110 - Terminal shorting bar, 3-pole, AF116-AF146
26.07.2024
LY16-4 - Connecting Strip
26.07.2024
LY185 - Terminal shorting bar, 3-pole, AF190-AF205
26.07.2024
LY300 - Terminal shorting bar, 3-pole, AF265-AF370
26.07.2024
LY38-4 - Connecting Strip
26.07.2024
LY460 - Terminal shorting bar, 3-pole, AF400, AF460
26.07.2024
LY65-4 - Connecting Strip
25.07.2024
LY750 - Terminal shorting bar, 3-pole, AF580, AF750
26.07.2024
PMS38-4 - TH 35 rail spacer for MS.. and BEA.. Series
25.07.2024
PN185-11 - Mounting plate for contactor and overload relays
26.07.2024
PN185-41 - Mounting plate for contactor and overload relays
26.07.2024
PN300-21 - Mounting plate for contactor and overload relays
26.07.2024
PN300-41 - Mounting plate for contactor and overload relays
26.07.2024
PN300A-11 - Mounting plate for contactor and overload relays
26.07.2024
PN750-11 - Mounting plate for contactor and overload relays
26.07.2024
PN750-21 - Mounting plate for contactor and overload relays
26.07.2024
PN750-41 - Mounting plate for contactor and overload relays
26.07.2024
PR146-1 - Adapter plate AF116/140/146 replace A95/110
26.07.2024
RA4 - Interface relay
26.07.2024
RC4 - Surge supressor
25.07.2024
RC5.. - Surge Supressor
26.07.2024
RT5 - Surge suppressor
26.07.2024
RV4 - Surge supressor
25.07.2024
RV5 - Surge suppressor
26.07.2024
TEF3 - Electronic Timer - Front Mounted
26.07.2024
TEF4 - Electronic Timer - Front Mounted
26.07.2024
TEF5 - Electronic Timer - Front Mounted
26.07.2024
VEM4 - Mechanical and Electrical Interlock Set
26.07.2024
VM140/190 - Mechanical interlock AF140-AF190
26.07.2024
VM1650H - Mechanical interlock AF1350-AF2650
26.07.2024
VM19 - Mechanical interlock for equal size AF116-AF370
26.07.2024
VM205/265 - Mechanical interlock AF205-AF265
26.07.2024
VM3 - Mechanical Interlock Unit
26.07.2024
VM300/460H - MECH. INTERLOCK#VM300/460H
26.07.2024
VM300/460V - MECH. INTERLOCK#VM300/460V
26.07.2024
VM4 - Mechanical Interlock Unit
26.07.2024
VM750H - Mechanical interlock AF400-AF1250
26.07.2024
VM750V - Mechanical interlock, 3-pole, AF580, AF750
26.07.2024
VM96-4 - Mechanical Interlock Unit
26.07.2024
WA4 - Mechanical latch
26.07.2024
WA4-96 - Mechanical latch
26.07.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.