Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
000-79100
Bill of material
000-79100
PN
Part Number
000-79100
DESC
Description
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
BF
Body Finish
Nickel
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
MF
Mounting Feature
Bulkhead
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FMAX
Frequency Max
11
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
AS1SERIES
Adapter Side 1 Series
TNC
AS1STYLE
Adapter Side 1 Style
Jack
AS2SERIES
Adapter Side 2 Series
TNC
AS2STYLE
Adapter Side 2 Style
Jack
AT
Adapter Type
In-Series
CF
Contact Finish
Silver
CM
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Amphenol RF
    031-6212
    Bel Fuse
    134_1001_411
    Bel Fuse
    134-1001-441
    Amphenol RF
    133100
    TE Connectivity
    PIDG RING TONGUE TERMINALS
Previews
3D
2D
Download CAD models