Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Baldor Reliance
Description
Type R1-Metric - Split Taper Bushings
Bill of material
471774
PN
Part Number
BUSHING
Bushing Symbol
TYPE
Type
BORE
Bore
mm
K
Keyseat
mm
L
73.025 mm
A
15.875 mm
E
57.150 mm
BL
Large end
101.600 mm
BS
Small end
98.425 mm
D
136.525 mm
M
117.475 mm
W
Widith
19.050 mm
G
6.350 mm
FQ
Quantity - Number of Bolts
3 mm
FS
Size of Bolts
3/8-16 UNC
WEIGHT
Average Weight
7.5 lbs.
WTIS
Wrench Torque Install. Screws
348 lbs-in
TP
Tapped holes
3/8 - 16 Inch
S
Slot
2.032 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models