Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
134-1000-036
Bill of material
134-1000-036
PN
Part Number
134-1000-036
DESC
Description
Adapter Assembly, 2.4mm Male to SMP3 Male
SS1
Series Side 1
SMP3
SS2
Series Side 2
2.4 mm
GS1
Gender Side 1
Male
GS2
Gender Side 2
Male
BS
Body Style
Straight
MAXFREQ
Max Frequency
50 Ghz
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    134-1000-037
    TE Connectivity
    1-227531-3
    Bel Fuse
    134-1000-041
    Bel Fuse
    134-1000-033
    Bel Fuse
    134-1000-040
    Bel Fuse
    134-1000-032
    TE Connectivity
    1-1478904-0
    TE Connectivity
    1050651-1
    Molex
    73330
    Samtec
    TNC-TH Series - TNC-TH Series - 50 Ohm TNC Jack, Through Hole
    Molex
    73216
    Amphenol RF
    031-6821
Previews
3D
2D
Download CAD models