Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldn85_5 - Bel Power Solutions
Bill of material
LDN85-5
PN
Part Number
LDN85-5
DESC
Description
DIN Rail AC-DC Power Supply, Power 85W, Output 5VDC, 8.5A, Input 90-264VAC
POWER
Power
85 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
5 VDC
OC
Output Current
8,5 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models