Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-4-4-100T-TR
Bill of material
SCS-4-4-100T-TR
PN
Part Number
SCS-4-4-100T-TR
DESC
Description
SMD Current Transformer 820µH @ 100Khz\100mV, Sec. 9.50Ω Max, Pri. ref. 0.003Ω, Pri. current 7A Max., Tape & Reel
PT
Product Type
Standard
MOUNTING
Mounting
Surface Mount
INDUCTANCE
Inductance
820 uH
DCR
DCR PRI
0,003 mOhm
TRPS
Turns Ratio PRI: SEC
100:1
PLATFORM
Platform
SMT
MAXHEIGHT
Max Height
3,55 mm
DIMENSIONS
Dimensions
4.70 X 3.65 X 3.55 mm
PACKAGING
Packaging
Tape & Reel
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
2D
下载CAD模型