Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
752474 - FF 150
Stückliste
752474
FF_150
FF 150
MANUID
Artikelnummer des Herstellers
752474
DESCSHORT
Kurzbeschreibung
FF 150
EAN
4047526111366
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
3
HEIGHT
Gesamthöhe
170 mm
PLATTE
Plattengröße
140 x 110 mm
WEIGHT
Stückgewicht (kg)
3.570 kg
PRODUKTTYP
Produkttyp
Feststellfuß
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Blickle
    748694 - FF 125
    Blickle
    920489 - FF 100-1
    Blickle
    755838 - WH 160
    Blickle
    755274 - FF 160
    Blickle
    924320 - FF 125-1
    Blickle
    748695 - FF 200
    EMILE MAURIN - Eléments Standard Mécaniques
    Modèle 38-100 - Patin d'immobilisation
    Blickle
    939569 - LS-GB 160K-RI4-FS
    80/20
    2723 - Economy Position Floor Locks
    80/20
    40-2727 - Position Floor Lock
Previews
3D
2D
Download CAD models