Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
150 Height - Cable Ladder - Straight Section
Bill of material
150G300CA12lLL-0150-3000
PN
Part No.
150G300CA12lLL-0150-3000
H
H - Height
150 mm
MAT
Material
RS
RS - Rung Spacing
mm
RSH
Rung Shape
RO
Rung Orientation
SRT
Series
W
W - Width
mm
L
L - Length
mm
WEIGHT
Weight
14.135 kg
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models