Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
D-M-E
Description
Flexible Ejector (with mounting thread) - AW 280 CUMSA, Material 1.8159 - 45 ± 3 HRC
Bill of material
AW28008102
REF
Catalog Number
POS
Position
D
Diameter d
mm
B
Length b
mm
D1
Thread d1
H
Hoehe h
30 mm
H1
Height h1
mm
H2
Height h2
mm
H3
Height H
4.5 mm
L
Length L
175 mm
L1
Length l1
38 mm
L2
Length l2
12 mm
R
Radius ± 10%
64.5 mm
W
Angle
~4,00° °
F
Force ± 12%
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models