您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Rotary Clamping Latch, Stainless Steel GN 516.5-VK8-31
Elesa+Ganter
闩锁
GN 516.5
Powered by
CAD模型選擇
{elesa_ganter/latches/gn516_5/gn_516_5_vk8_asmtab.prj},{NB=Drehspannriegel, Edelstahl GN 516.5-VK8-31 (closed-1)},{PARTNUMBER=GN 516.5-VK8-31},{IDNR=},{A=31},{POS=0},{ABSTAND=1},{PPATH=gn_516_5_vk8_asmtpl.prj},{ABSX=20},{MAT=Edelstahl, nichtrostend},{WEIGHT=0.1200},{CTN=83089000},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 516.5 VK8 - Rotary Clamping Latches, Stainless Steel, Operation with Socket Keys, Type VK8 with square spindle
明细表
Rotary Clamping Latch, Stainless Steel GN 516.5-VK8-31
PARTNUMBER
E+G PARTNUMBER
GN 516.5-VK8-31
GN 516.5-VK8-31
A
Latch distance
31
31
mm
POS
Position
closed
open
closed
open
ABSTAND
Distance
mm
Enter value for ABSTAND
Distance
mm
cm
inch
ft
確定
WEIGHT
Weight
0.1200
0.1200
kg
CTN
Customs Tariff Number
83089000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 115 - Latches, Operation with Socket Keys, Housing Collar Chrome Plated,...
Elesa+Ganter
28.03.2024
GN 120 - Protective caps
Elesa+Ganter
28.03.2024
CQ. - Latches with recessed key
Elesa+Ganter
28.03.2024
GN 115 - Latches, Stainless Steel, Operation with Socket Keys, Type DK with...
Berger Tools
02.05.2023
GN 115 - Latches, Operation with Socket Keys, Housing Collar Chrome Plated,...
Elesa+Ganter
28.03.2024
GN 115.1 - Mini-Latches, locating ring chrome plated, Type VK, Operation wi...
Elesa+Ganter
28.03.2024
GN 516.5 VK8 - Rotary Clamping Latches, Stainless Steel, Operation with Soc...
Ganter
12.04.2024
GN 119 - Door loks operation with star knob
Elesa+Ganter
28.03.2024
CQT.FM - Latches with recessed key for quick assembling
Elesa+Ganter
28.03.2024
LPR - Levers for PR-CH flush pull handles
Elesa+Ganter
28.03.2024
GN 115.9 - Latches with safety function, Operation with key, Type VK7, with...
Ganter
12.04.2024
GN 115 - Latches, Stainless Steel, Operation with Socket Keys, Type DK with...
Ganter
12.04.2024
GN 115.1 - Mini-Latches, locating ring chrome plated, Type SCH, Operation w...
Elesa+Ganter
28.03.2024
GN 115.1 - Mini-Latches, locating ring chrome plated, Type DK, Operation wi...
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求