Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
9150
Bill of material
9150.160253
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-87
J21
Item.ID
J22
Item.Name
Fräskörper mit runden Wendeschneidplatten
J3
Company Code
F
BLD
Tool Style Code
4
J6
Connection Code, Machine Side
J8
Treatment
FPL, FNU
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
3 mm
B3
Protruding Length
mm
B5
Overall Length
mm
C11
Connection Type, Machine Side
SAE
C12
Connection Form, Machine Side
0
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
F1
Cutting Direction
R
F22
Peripheral Effective Cutting Edge Count
G4
Section Radius
3 mm
H22
Coolant Exit Style Code
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    EMUGE-FRANKEN
    9160
    EMUGE-FRANKEN
    9275
    EMUGE-FRANKEN
    9155
    EMUGE-FRANKEN
    9265
    EMUGE-FRANKEN
    9260
    SCHUNK
    SPC-F 40 - Clamping Pins
    SCHUNK
    MES3 120-1 / 150-1 - Module Height Extensions
    KEMMLER
    Zwischenhülse SK 30-1-50 DIN 69871 AD
    EMUGE-FRANKEN
    9190
    EMUGE-FRANKEN
    9165
    Fabory
    DIN 913 - Hexagon socket set screws with flat point
    PROPLASTICA
    WKA - Hexagon socet set screw
    NISSEI Corporation
    Foot mount
Previews
3D
2D
CAD modeli indir