Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Ganter
Description
GN 825.1 - Folding handles with spring-loaded return
Bill of material
Folding handle GN 825.1-90-SW
PARTNUMBER
GANTER PARTNUMBER
POS
Position
FARBE
Color
L1
90 mm
H1
29 mm
H2
16.5 mm
H3
63 mm
H4
20 mm
L2
135 mm
L3
74 mm
L4
41 mm
M1
+/-0.1
80 mm
M2
8 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models